DWL@DWL10000515514
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
---|---|---|---|---|---|---|
3.1.0 | * | Windows10 | 29.06.2023 | 5 MB | ZIP | ADI_Driver_3.1.0.zip |
Popis |
ADI driver universal (Win10 64-bit) The Automation Device Interface (ADI) driver enables access to specific functions of B&R devices. It can be used, for example, to set LEDs or change the brightnessn setting on a B&R Automation Panel. Components ADI DLL (BrAdi.dll) 6.1.0 NEW ADI DLL (generic interface) (BrAdiGi.dll) 2.1.0 NEW ADI System Service (BR.Adi.Service.exe) 1.2.1 NEW Control Center (BrCtrlCenter.exe) 4.10.1 NEW Display Brightness (BR.Adi.Display.Brightness.exe) 1.1.0 NEW HMI Monitor (BR.Hmi.Monitor.exe) 1.0.1 NEW HMI Report (BR.Hmi.Report.Gui.exe) 1.5.1 NEW MTCX driver (BrMtcxDrv.sys) 1.4.0 NEW UPS Manager (BR.Adi.Ups.Manager.exe) 1.2.0 NEW UPS Service (BR.Adi.Ups.Service.exe) 2.1.0 NEW Error corrections ADI System Service: - NVMe data storage media were recognized as ATA disks in VMD mode. - When ending the service, it was possible in very rare cases that Mutexe remained set in the ADI DLL and thus access to ADI functions was no longer possible. - SMART data was not evaluated correctly when using multiple data storage media with the same model number. - Data storage media information from NVMe drives could not be read on some models. - The sensor names were entered into the event log in a mixed form of German and English if the system language was set to German. HMI Monitor: - NVMe data storage media were recognized as ATA disks in VMD mode. HMI Report: - NVMe data storage media were recognized as ATA disks in VMD mode. - "Temperature state" was incorrectly output as the remark for "State" of the fans. - 0 was always displayed for the minutes in the operating hours. - Data storage media information from NVMe drives could not be read on some models. - Some SATA drives displayed unnecessary spaces before the serial number. ADI DLL: - ADI_TEMPERATURE_PANEL could only be read with data type CHAR and not with LONG for an Automation Panel. - If an application was not exited properly in Linux, ADI functions sometimes could not be executed until the system was restarted. Display Brightness: - When ending the application, it was possible in very rare cases that Mutexe remained set in the ADI DLL and thus access to ADI functions was no longer possible. UPS Manager: - When ending the application, it was possible in very rare cases that Mutexe remained set in the ADI DLL and thus access to ADI functions was no longer possible. - On the Monitor page, the table headings were displayed in English with a German language setting. - The notification symbol was not displayed on program start if the displayed icon had to be changed immediately due to a UPS event. UPS Service: - When ending the service, it was possible in very rare cases that Mutexe remained set in the ADI DLL and thus access to ADI functions was no longer possible. - If option "Shut down UPS on shutdown" was enabled, entry "The PC is being shut down" was written twice in the event log. Changes ADI DLL: - Added support for SDL4 on the APC4100. - Added support for APC4100. - Removed support for APC2100 and PPC2100. - ADI_HARDWARE_NUMBER_OF_SUPPORTED_PANELS can be used to read the number of Automation Panels supported by the device. - ADI_DATA_SYSTEM, ADI_DATA_SYSTEM2 and ADI_DATA_SYSTEM3 can now also be written in hypervisor mode. - Optimized hypervisor mode. As a result, setting "MtcxSyncWaitTime" is no longer necessary and has been removed. - Optimized panel commands. ADI System Service: - Migration from .NET 4.6.2 to .NET 4.7.2. - Restoring the ADI settings is now only written to the event log in the event of an error. - The UPS battery is now also monitored for overvoltage. - Implemented communication with HMI Monitor. - The default cycle time value for monitoring PC modules has been reduced from 10 seconds to 1 second. - Added a separate cycle time for panel module monitoring with a default value of 10 seconds. - Monitoring of alarms is now disabled by default. - Optimized alarm monitoring during data transfer. Control Center: - Added support for SDL4 on the APC4100. - Renamed "SDL3 Converter" to "SDL Converter" since the texts are valid for SDL3 Converter and SDL4 Converter. - Optimizations for devices without Automation Panel support. - Removed tabs "Temperatures", "Voltages" and "Statistics" and replaced with new HMI Monitor application. - Only the fan tests are displayed on tab "Fan". - HMI Monitor has been added on tab "Tools". - HMI Monitor has been added under "Installed ADI driver modules" in the information dialog box. Display Brightness: - Migration from .NET 4.6.2 to .NET 4.7.2. - For devices without Automation Panel support, a note is displayed at startup and the application exits. HMI Monitor: - First version. Replaces the temperature, voltage and statistical values of the Control Center. HMI Report: - Migration from .NET 4.6.2 to .NET 4.7.2. - Changed readout of UPS temperature and statistical values to module functions. - HMI Monitor is now displayed with the ADI components. - New category "Activation-relevant hardware" in group "Operating system". The current hardware configuration and hardware configuration at the time of activation are displayed here. MTCX driver: - Redesigned the driver architecture. - Updated KMDF version from 1.19 to 1.27. - Moved panel commands from the ADI DLL to the MTCX driver. - Synchronization in hypervisor mode moved from the ADI DLL to the MTCX driver. - Only command timeouts greater than 2000 ms are permitted. - The interrupt can be disabled via the Windows registry with "DisableInterrupt". UPS Manager: - Migration from .NET 4.6.2 to .NET 4.7.2. - Displaying a shutdown notification is not possible in hypervisor mode. This option is therefore grayed out and displayed as disabled when the hypervisor is active. - Renamed Monitor page to Events and added heading. - The tooltip of the notification symbols now displays "UPS Manager" in the first line. - If the UPS service is not running, a warning is now displayed in the notification symbol. UPS Service: - Migration from .NET 4.6.2 to .NET 4.7.2. - Shutting down the operating system In hypervisor mode is now performed via the hypervisor API. This will not only shut down Windows, but also Automation Runtime. Installer: - Added support for Windows 10 IoT Enterprise 2021 LTSC. - Removed support for Windows 10 IoT Enterprise 2016 LTSB. |