Описание
Machine vision is an important tool for the optimization and automatic control of production processes. This can be quickly achieved with B&R vision products, integrated image processing functions and the POWERLINK bus system.
This training is not suitable for people who are sensitive to light. During training, flashes of light, color changes and large differences in light intensity may occur.
- B&R machine vision portfolio
- Hardware implementation and configuration
- Image acquisition and interpretation of the results
- Relationship between light, optics and sensor technology
- Integrated image processing functions - configuration, practical application and application areas
- mapp Vision configuration interface
- Synchronization of vision hardware with the POWERLINK bus system
Предоставляемые документы
TM1610 – Working with Integrated Machine Vision
TM1610 - Working with integrated machine vision
Learning objectives and content
- Hardware configuration and commissioning
- Machine vision basics
- Image acquisition in combination with light, optics and sensor technology
- mapp Vision configuration interface
- Integrated image processing functions
- Synchronization
- Synchronization of the camera to the POWERLINK bus system
- Combining machine vision with drive technology
Требуется
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R control components. Core issues include getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and knowing the options for integrated configuration and diagnostics.
- B&R company presentation
- B&R philosophy and products
- Working with Automation Studio
- Using the integrated Help system
- Initial installation of a controller
- Establishing an online connection to the controller
- Developing the hardware configuration
- Working with text and table editors
- Functions and options offered by Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers.
- Automation Runtime configuration options
- Runtime and boot behavior of the controller
- Using the integrated diagnostics options
- Overview of available programming languages
- Programming – Structured Text (ST)
![](/fileadmin/SEM210-869c7650.jpg)
Артикул
SEM1610.2
ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.
Место проведения мероприятия
B&R Brescia
Via Orzinuovi
25125 Brescia
Италия
Организатор
Automation Academy Italia
Via Ruggero Leoncavallo
20020 Cesate
Италия
Телефон:
+ 39 / 029320581
Дополнительная информация
С: 12.03.2025
Начало: 09:30
По: 13.03.2025
конец: 16:30
Свободные места:
Продолжительность:
2 День
Язык: Итальянский