Описание

Machine vision is an important tool for the optimization and automatic control of production processes. This can be achieved quickly using B&R vision products, integrated image processing functions and the POWERLINK bus system.

This training is not suitable for people who are sensitive to light due to the increased effect of light that occurs.

Learning objectives and content

  • B&R machine vision portfolio
  • Hardware implementation and configuration
  • Image acquisition and interpretation of the results
  • Relationship between light, optics and sensor technology
  • Vision functions (integrated image processing functions) - Configuration, practical use and areas of application
  • mapp Vision HMI application (configuration interface)
  • Synchronization of vision hardware with the POWERLINK bus system

Documents provided

TM1610 – Arbeiten mit Integrated Machine Vision

Требуется

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
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
SEM1610.3

ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.

Место проведения мероприятия

B&R HQ: Breda
Hoge Schouw
4817 Breda
Нидерланды

Организатор

B&R HQ: Breda
Hoge Schouw
4817 Breda
Нидерланды

Телефон:
+31 / 76 5715303

Дополнительная информация

С: 03.06.2025
Начало: 09:00


По: 05.06.2025
конец: 16:00


Свободные места:
Продолжительность: 3 День

Язык: Нидерландский