exOS enables full scalability in terms of hardware and processing power, granting developers of automation solutions based on exOS a high degree of flexibility in the hardware configuration. With exOS, the solution below is available today.

  • Highlights
  • Flexible configurations
  • Scalable hardware and processing power
  • Supported by any B&R Automation PC, including the rugged outdoor variant for mobile applications

Automation Runtime and Linux on an Automation PC

In this model, Automation Runtime and Linux both run on an Automation PC. The two systems are connected internally via B&R Hypervisor. Any Automation PC from B&R can be used. The system is very compact and delivers excellent processing power.

Por favor selecione país e idioma

B&R Logo