8LS motors

Motor 8LS

Connections

Cables

Power line cross section 2)

Assembled specifically for

inverter modules

Type

Type

Connector size

Power connection

speedtec

Size 1.0

8BCMxxxx.1011A-0 1)

0.75 mm²

8BVI0014*

8BVI0028*

8BVI0055*

8BVI0110*

8BVI0220*

8BVI0330*

8BCMxxxx.1111A-0 1)

1.5 mm²

8BCMxxxx.1312A-0 1)

4 mm²

Size 1.5

8BCMxxxx.1322A-0 1)

8BCMxxxx.1523A-0 1)

10 mm²

8BVI0440*

8BCMxxxx.1525B-0 1)

8BVI0660*

8BVI0880*

8BVI1650*

8BCMxxxx.1625B-0 1)

16 mm²

8BVI0660*

8BVI0880*

8BVI1650*

Encoder connection

EnDat 2.1

speedtec

Size 1.0

8BCExxxx.1111A-0 1)

---

---

EnDat 2.2

Series 615

----

8BCFxxxx.1221B-0 1)

Resolver

speedtec

Size 1.0

8BCRxxxx.1111A-0 1)

Hybrid connection 3) 4)

speedtec

Size 1.0

8BCHxxxx.1111A-0 1)

1.5 mm²

8BVI0014*

8BVI0028*

8BVI0055*

8BVI0110*

8BVI0220*

8BVI0330*

8BVI0440*

8BCHxxxx.1312A-0 1)

4 mm²

1)xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
2)The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
3)The hybrid connector combines the motor and encoders connections into one built-in connector.
4)Not valid for 8LSN.
8JS motors

Motor 8JS

Connections

Cables

Power line cross section 2)

Assembled specifically for inverter modules

Type

Type

Connector size

Power connection

speedtec

Size 1.0

8BCMxxxx.1011A-0 1)

0.75 mm²

8BVI0014*

8BVI0028*

8BVI0055*

8BVI0110*

8BVI0220*

8BVI0330*

8BCMxxxx.1111A-0 1)

1.5 mm²

8BCMxxxx.1312A-0 1)

4 mm²

Size 1.5

8BCMxxxx.1322A-0

8BCMxxxx.1523A-0 1)

10 mm²

8BVI0440*

8BCMxxxx.1525B-0 1)

8BVI0660*

8BVI0880*

8BVI1650*

8BCMxxxx.1625B-0 1)

16 mm²

8BVI0660*

8BVI0880*

8BVI1650*

Encoder connection

EnDat 2.1

speedtec

Size 1.0

8BCExxxx.1111A-0 1)

---

---

Resolver

8BCRxxxx.1111A-0 1)

Hybrid connector 3)

Size 1.0

8BCHxxxx.5221A-0 1)

2.5 mm²

8BVI0014*

8BVI0028*

8BVI0055*

8BVI0110*

8BVI0220*

8BVI0330*

8BVI0440*

1)xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
2)The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
3)Only for 8JSB motors.


8KS motors

Motor 8KS

Connections

Cables

Power line cross section 3)

Assembled specifically for

inverter modules 2)

Type

Type

Connector size

Power connection

Terminal box

---

8CMxxx.10-5 2)

10 mm²

---

8CMxxx.12-8 2)

35 mm²

Encoder connection

EnDat 2.1

speedtec

Size 1.0

8BCExxxx.1111A-0 1)

---

---

EnDat 2.2

Series 615

---

8BCFxxxx.1221B-0 1)

Resolver

speedtec

Size 1.0

8BCRxxxx.1111A-0 1)

1)xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
2)Not pre-assembled. The cable must be adapted to the power connection by the customer.
3)The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
8LT motors

Motor 8LT

Connections

Cables

Power line cross section 2)

Assembled specifically for

inverter modules

Type

Type

Connector size

Power connection

speedtec

Size 1.0

8BCMxxxx.1011A-0 1)

0.75 mm²

8BVI0014*

8BVI0028*

8BVI0055*

8BVI0110*

8BVI0220*

8BVI0330*

8BCMxxxx.1111A-0 1)

1.5 mm²

8BCMxxxx.1312A-0 1)

4 mm²

Size 1.5

8BCMxxxx.1322A-0 1)

8BCMxxxx.1523A-0 1)

10 mm²

8BVI0440*

8BCMxxxx.1525B-0 1)

8BVI0660*

8BVI0880*

8BVI1650*

8BCMxxxx.1625B-0 1)

16 mm²

8BVI0660*

8BVI0880*

8BVI1650*

Encoder connection

EnDat 2.1

speedtec

Size 1.0

8BCExxxx.1111A-0 1)

---

---

EnDat 2.2

Series 615

---

8BCFxxxx.1221B-0 1)

1)xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
2)The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.

国と言語を選ぶ

B&R Logo