New X20 generation

B&R presents a new generation of X20 controllers with Intel Apollo Lake I processors. The new controllers are distinguished by significantly higher performance, additional RAM and integrated onboard flash memory. In addition, this generation of controllers supports OPC UA over TSN and can be used as a field-level master in corresponding networks.

New generation of X20 PLCs

Extension of the Compact-S series

B&R is expanding its Compact-S series with an additional compact controller. The new X20CP0484-1 is equipped with 512 MB RAM and 2 GB internal flash memory.

Double the storage capacity

The power of a PC

With the new X20CP3687X PLC, B&R is taking industrial controller performance to a whole new level. It combines the performance of an industrial PC with the compact design of the X20 controller series.

Compact performance

Si prega di scegliere il Paese e la lingua

B&R Logo