Devices are connected consecutively without splicing, and all have the same height. Only the width differs and depends on the continuous power of the respective module. The ACOPOSmulti drive system is designed so that the ideal cooling concept can be implemented on the machine.

The use of fans and climate control units in the switching cabinet means additional maintenance expenses and considerably higher costs. The ideal solution would be a drive design that does not allow any power loss in the switching cabinet. ACOPOSmulti gives the designer the free space required for conventional heat dissipation in the switching cabinet, a feed-through cooler with IP65 protection for releasing heat outside the switching cabinet and a cold plate variant for connecting to a cooling circulation system (water, oil).

Si prega di scegliere il Paese e la lingua

B&R Logo