Lean automation with Scalability+

The compact design of the ACOPOS P3 is not the only way it helps reduce space requirements. Together with B&R's other automation components, it is possible to implement an extremely lean automation solution. A Power Panel (operator panel and controller), ACOPOS P3 and X20 I/O modules are all that is needed for a complete solution with plenty of power. Since every aspect of the system is fully modular and scalable, there is no limit to the potential for upgrades and expansions – and existing software is guaranteed to be reused with maximum efficiency.

Si prega di scegliere il Paese e la lingua

B&R Logo