DWL@DWL10000792494
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
---|---|---|---|---|---|---|
1.1.2.0 | * | 04/07/2024 | 5 Mo | EXE | AS6_HW_6PMT50.101E-19B.exe | |
Description |
V6.0 HW Upgrade (6PMT50.101E-19B) Revision information 6PMT50.101E-19B Version 1.1.2.0: ID: 785445 Adjustments between PMT50 Image V1.7.0 and HWX upgrade V1.1.2.0: - System restart gesture, default value is disabled. - Screen Capture API of the browser, default value is disabled. - Wait for initial NTP sync, default value is disabled. - Use remanent memory for local storage, default value is disabled. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 759555 Adjustments between PMT50 Image V1.6.0 and HWX upgrade V1.1.0.0. 1. Implementation to Update via HTTP from PMT50 image V1.6.0. 2. Buzzer set to On, FTP User and Passwort set to empty entry, DNS Suffix setto empty entry. 3. Adjustments remote access from PMT50 image V1.6.0. Port for WebGL and VNC preassigned and WebSocket port for WebGL added. 4. Implementation to activate a condition monitoring from PMT50 image 1.6.0. In case of a connection loss, the visu will be reconnected to the serverPLC automatically. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 762030 6PMT50: implement additonal data points in the OPCUA IOMapping: OPCUA data points TerminalModuleID, TerminalTemperatureCPU, TerminalTemperatureENV, TerminalLoadCPU, TerminalMemoryTotal and TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 763765 6PMT50: service page digital inputs implemented, supported starting with Image V1.6.0. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 763770 Updated PMT50 AS online help to V1.30. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.1: ID: 720695 Implementation of a backgroundcolor to be configured In case of using a smaller visu, there is now the option to configure a backgroundcolor Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 674170 Support of 6PMT50.0502-10B Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID:700200 / Support ID: 400326870, 400329405, 400329712, 400330624 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No |