DWL@DWL10000559543
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
---|---|---|---|---|---|---|
1.2.0.0 | * | 14/09/2018 | 1 MB | EXE | AS3.0_HW_X20IF1020.exe | |
Description |
V3.0 HW Upgrade (X20IF1020) Revision information X20IF1020 Version 1.2.0.0: ID: 505615 New FW Parity fault detection was corrected at the advances UART . Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7975_0.pci(2), 1\7975_1.pci(9), 1\7975_2.pci(2), 1\7975_3.pci(9) Version 1.1.6.1: ID: 236370 Added "ModulOk" data point in HWX Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7975_0.pci(2), 1\7975_1.pci(6), 1\7975_2.pci(2), 1\7975_3.pci(5) Version 1.1.5.3: ID: 333235 / SupportID: 400109677 Connection possibilities in hardware designer revised Module can be projected with SGX cpu in hardware designer of Automation Studio 4. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7975_0.pci(2), 1\7975_1.pci(5), 1\7975_2.pci(2), 1\7975_3.pci(4) Version 1.1.5.2: ID: 295455 Compatibility to ATOM CPU Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7975_0.pci(2), 1\7975_1.pci(5), 1\7975_2.pci(2), 1\7975_3.pci(4) Version 1.1.5.1: ID: 295455 Compatibility to ATOM CPU Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7975_0.pci(2), 1\7975_1.pci(5), 1\7975_2.pci(2), 1\7975_3.pci(4) Version 1.1.4.0: ID: 247755 Error correction in the FPGA UART implementation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7975_0.pci(2), 1\7975_1.pci(2), 1\7975_2.pci(2), 1\7975_3.pci(1) Version 1.1.2.0: ID: 191300 Enhancement internal function reboot behaviour after FW update Enhancement internal function reboot behaviour after FW update Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7975_0.pci(2), 1\7975_1.pci(2), 1\7975_2.pci(1) Version 1.1.1.0: ID: 183675 New diagnostic data points New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7975_0.pci(2), 1\7975_1.pci(2) Version 1.1.0.0: ID: 175500 Module supported on SGC targets Module supported on SGC targets, new HW variant 1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7975_0.pci(2), 1\7975_1.pci(2) |