Descripción

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

Número de modelo

SRL210.4

Registrarse ahora Para información sobre los precios, póngase en contacto con su comercial

Lugar del evento

B&R Online (IT)

Remote Lecture
Italia

Organizador

Automation Academy Italia
Via Ruggero Leoncavallo
20020 Cesate
Italia

Teléfono:
+ 39 / 029320581

Información adicional

Desde: 03.12.2024
Empezar: 09:30


Hasta: 05.12.2024
Fin: 16:30


Estado de la reserva:
Duración: 3 Días

Idioma: Italiano