General information
B&R ID code | 0x29BE |
Reset button | Yes |
Status LED |
Supply voltage Status LinkManager connection Wireless connection |
Power consumption | Max. 5 W |
Functionality
Data transfer / Frequency domain | |
Integrated broadband modem | |
LTE band |
B1 (FDD 2100) IMT B2 (FDD 1900) PCS B3 (1800 +) DCS B4 (1700) AWS B5 (850) CLR, US, Korea, etc. B7 (2600) IMT-E B8 (900) E-GSM B12 (700) US B13 (700c) USMH, LSMH US B18 (800 or 850?) Japan #4 B19 (800 or 850?) Japan #5 B20 (800) digital dividend B25 (1900 b Block) B26 (850+) extended CLR B28 (700 APT) APAC B34 (TDD) B38 (TDD 2600) IMT-E B39 (TDD 1900 +) China B40 (TDD 2300) China B41 (TDD 2500) BRS/EBS B66 (TDD) |
WCDMA/UMTS |
B1 (2100) IMT B2 (1900) PCS B4 (1700) AWS B5 (850) CLR, US, Korea, etc. B6 (850) Japan #1 B8 (900) E-GSM B19 (800 or 850?) Japan #5 |
GPRS/EDGE |
B2 (1900) B3 (1800) B5 (850) B8 (900) |
Controller
Processor | |
Type | ARM Cortex-A5 |
Clock frequency | 563 MHz |
Interfaces
Interface IF1 | |
Type | Ethernet UPLINK1 |
Variant | Shielded RJ45 |
Line length | Max. 100 m between 2 nodes (segment length) |
Transfer rate | Max. 10/100 Mbit/s |
Transfer | |
Physical layer | 10BASE-T/100BASE-TX |
Half-duplex | Yes |
Full-duplex | Yes |
Autonegotiation | Yes |
Auto-MDI/MDIX | Yes |
Interface IF2 | |
Type | DEV1 |
Variant | Shielded RJ45 |
Transfer rate | Max. 10/100 Mbit/s |
Interface IF3 | |
Type | 4G/3G/GPRS |
Variant | SMA female |
Transfer rate |
Downlink: 50 Mbit/s (10 MHz bandwidth) Uplink: 25 Mbit/s (10 MHz bandwidth) |
Electrical properties
Nominal voltage | 12 to 24 VDC |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | -25 to 60°C |
Relative humidity | |
Operation | 5 to 95% |
Storage | 5 to 95% |
Transport | 5 to 95% |
Mechanical properties
Material | Aluminum |
Dimensions | |
Width | 32 mm |
Height | 107 mm |
Depth | 97 mm |
Weight | 0.5 kg |
Material number:
0RMSM1135.4GDescription:
Secure Remote Maintenance -SiteManager, LTE/4G/3G, for global, 1x Ethernet 100BASE-T uplink port, 1x GPRS/3G/4G uplink port, 5 device agents, 2x digital inputs, 2x digital outputs, 24 VDC
Optional Accessories
Antennas
0RMSM.AMB-10 | GSM/3G/LTE broadband antenna Frequencies: 750-1250, 1650-2700 MHz, male SMA connector, 3 m cable, screw and hole installation, compatible with 0RMSM1x35, base plate needed for optimal amplification, IP67 |
0RMSM.AMB-20 | GSM/3G/LTE broadband antenna Frequencies: 750-1250, 1650-2700 MHz, male SMA connector, 5 m cable, screw and hole installation, compatible with 0RMSM1x35, base plate needed for optimal amplification, IP67 |
Terminal blocks
0TB6110.2010-01 | Accessory terminal block, 10-pin (3.81), screw clamp terminal block 1.5 mm² |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.2 HW Upgrade (0RMSM1135.4G) | EXE / 4 MB |
Certificates | Version (Date) | Download |
---|---|---|
Declaration of Conformity | PDF / 808 KB |
Documentation | Version (Date) | Download |
---|---|---|
Appliance launcher | ZIP / 227 KB | |
Migration Guide | PDF / 142 KB | |
SiteManager 4G global SIM card Guideline | PDF / 90 KB | |
User's manual Secure Remote Maintenance | PDF / 10 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
SiteManager Firmware 0RMSM1135 / 0RMSM1135-xx | ZIP / 11 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
0RMSM1135 DFX/STP file | ZIP / 4 MB |