General information
B&R ID code | 0xEE26 |
Reset button | Yes |
Status LED |
Supply voltage Status LinkManager connection Wireless connection |
Power consumption | Max. 5 W |
Functionality
Data transfer / Frequency domain | |
Integrated broadband modem | |
LTE band |
B2 (FDD 1900) PCS B4 (1700) AWS B5 (850) CLR, US, Korea, etc. B17 (700bc) USMH, LSMH US |
WCDMA/UMTS |
B2 (1900) PCS B5 (850) CLR |
Controller
Processor | |
Type | ARM Cortex-A5 |
Clock frequency | 563 MHz |
Interfaces
Interface IF1 | |
Type | Ethernet UPLINK1 |
Variant | Shielded RJ45 |
Line length | Max. 100 m between 2 nodes (segment length) |
Transfer rate | Max. 10/100 Mbit/s |
Transfer | |
Physical layer | 10BASE-T/100BASE-TX |
Half-duplex | Yes |
Full-duplex | Yes |
Autonegotiation | Yes |
Auto-MDI/MDIX | Yes |
Interface IF2 | |
Type | DEV1 |
Variant | Shielded RJ45 |
Transfer rate | Max. 10/100 Mbit/s |
Interface IF3 | |
Type | 4G/3G/GPRS |
Variant | SMA female |
Transfer rate |
Downlink: 50 Mbit/s (10 MHz bandwidth) Uplink: 25 Mbit/s (10 MHz bandwidth) |
Electrical properties
Nominal voltage | 12 to 24 VDC |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | -25 to 45°C |
Relative humidity | |
Operation | 5 to 95% |
Storage | 5 to 95% |
Transport | 5 to 95% |
Mechanical properties
Material | Aluminum |
Dimensions | |
Width | 32 mm |
Height | 107 mm |
Depth | 97 mm |
Weight | 0.5 kg |
![](/fileadmin/0RMSM1135_right-40d9a10f.jpg)
Material number:
0RMSM1135.4G-USDescription:
Further information:
The B&R user's manual for Secure Remote Maintenance is available in the Downloads section. The following sections list associated documentation for this product.
SiteManager 1115-1135-1145 Initial Setup
SiteManager_3439 initial setup
SiteManager xx29, xx39 and xx49 - Working with I/O Ports
Application note ping/trace tool
Application note configuration of a sniffer agent
Application note using SiteManager SMS wakeup
Application Note SiteManager web proxy relay for voice and web traffic
Application note NTP server access via SiteManager
Application note working with SiteManager SMS and email alerts
Application note using SiteManager as a web proxy and/or mail relay server
Logging via SiteManager EasyTunnel client - deployment overview
Configuring SMS gateways on GateManager
Troubleshooting SiteManager to GateManager access via a corporate intranet
Remote access solution - security guidelines best practice
Setting up "Tunnel agent" on a SiteManager, aka "Auto subnet agent"
Using the custom > forwarding and routing (SCADA) agents on SiteManager
Adding additional services to an existing SiteManager agent (FTP and web)
Optional Accessories
Antennas
0RMSM.AMB-10 | GSM/3G/LTE broadband antenna Frequencies: 750-1250, 1650-2700 MHz, male SMA connector, 3 m cable, screw and hole installation, compatible with 0RMSM1x35, base plate needed for optimal amplification, IP67 |
0RMSM.AMB-20 | GSM/3G/LTE broadband antenna Frequencies: 750-1250, 1650-2700 MHz, male SMA connector, 5 m cable, screw and hole installation, compatible with 0RMSM1x35, base plate needed for optimal amplification, IP67 |
Terminal blocks
0TB6110.2010-01 | Accessory terminal block, 10-pin (3.81), screw clamp terminal block 1.5 mm² |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.2 HW Upgrade (0RMSM1135.4G-US) | EXE / 4 MB |
Certificates | Version (Date) | Download |
---|---|---|
Declaration of Conformity | PDF / 808 KB |
Documentation | Version (Date) | Download |
---|---|---|
Appliance launcher | ZIP / 227 KB | |
User's manual Secure Remote Maintenance | PDF / 10 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
SiteManager Firmware 0RMSM1135 / 0RMSM1135-xx | ZIP / 12 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
0RMSM1135 DFX/STP file | ZIP / 4 MB |