Operating system
Target systems | |
Industrial PC | PPC3100 |
Chipset | Kaby Lake |
Architecture | 64-bit (UEFI boot) |
Language | Multilingual |
Minimum size of RAM | 2 GB |
Minimum size of data storage medium | 8 GB |
Material number:
5SWVIS.PC54-ENGDescription:
Terminal OS - 64-bit operating system for Panel PC 3100 - Independent mapp View and VNC support - For all variants of multi-touch Automation Panels - English language only - Only available with a new device
Documentation | Version (Date) | Download |
---|---|---|
Terminal OS user's manual | PDF / 3 MB |