Please choose country and language

A computer on which Automation Studio is installed must meet the following requirements.

Minimum

Recommended

Processor

Intel Core i3 or comparable

Intel Core i5 or comparable

RAM

4 GB

8 GB or more

Hard drive space

10 GB

15 GB or more

Graphics

XGA (1024 x 768)

HD1080 (1920 x 1080) or higher

Internet Explorer

6.0 (9.01))

7.0 (11.01)) or later

1)For Automation Help.

Automation Studio is supported on the following operating systems (both 32-bit and 64-bit):

  • Windows 10
  • Windows 8
  • Windows 7 SP1
  • Windows Vista SP2

Please choose country and language

B&R Logo

Please choose country

B&R Logo