Short description
I/O module | 2 stepper motor outputs |
General information
B&R ID code | 0x2F1C |
Status indicators | - |
Diagnostics | |
Module run/error | Yes, using software |
Supply voltage monitoring | Yes, using software |
Power consumption | |
Bus | Max. 0.1 W |
Certifications | |
CE | Yes |
UKCA | Yes |
Motor bridge - Power unit
Quantity | 2 |
Type | Stepper motor (full-bridge) |
Nominal voltage | 24 VDC |
Nominal current | 4 A |
Max. current/motor | 8 A |
Step resolution | 256 microsteps per full step |
Electrical properties
Electrical isolation | No |
Ambient conditions
Mechanical properties
Dimensions | |
Width | 47 mm |
Length | 95 mm |
![](/fileadmin/X90xxxxx.xx-00_right-f25d6d97.jpg)
Material number:
X90SM546.02-01Description:
X90 stepper motor module, with current reduction function, module power supply 15 to 32 VDC, 2 motor connections,4 A continuous current, 8 A peak current, NetTime function
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.7 HW Upgrade (X90SM546.02-01) | EXE / 2 MB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X90SM546.02-01 | PDF / 1 MB | |
X90 mobile System User´s Manual | PDF / 49 MB |