Short description
Accessories |
Breakout box for X90CP17x for commissioning and analysis purposes. Each pin of CMC connector X1 is connected to 4 mm female banana connectors. Signals can also be individually isolated by removing the jumper. |
General information
Short description |
Connection cable for CMC header X1 to CMC multi-header. Connection to 4 mm female connectors, 112 short-circuit connectors included. |
Cable cross section | |
mm² | Power pins 1.5 mm², signal pins 0.5 mm² |
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Dimensions | |
Width | 340 mm |
Length | 460 mm plus 1 m cable |
Depth | 60 mm plus 25 mm short-circuit connector |
Weight | Approx. 6.5 kg |
![](/fileadmin/X90AC-BB.17-00-right-577f04e0.jpg)
Material number:
X90AC-BB.17-00Description:
X90 mobile 170, breakout box for development and tests
Optional Accessories
BreakOut Box
X90AC-BB.12-00 | X90 mobile 120, breakout box template and cable adapter for X90AC-BB.17-00 breakout box, for development and tests |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Industrial sector X90 | PDF / 163 KB | |
EU Declaration Mobile machinery X90 | PDF / 146 KB | |
UK Declaration Industrial sector X90 | PDF / 110 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet X90AC-BB.17-00 | PDF / 5 MB |