General information
Certifications
CE Yes
UKCA Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 4
Nominal torque Mn [Nm] 1.6
Nominal power PN [W] 1005
Nominal current IN [A] 2.2
Stall torque M0 [Nm] 2.3
Stall current I0 [A] 3.2
Maximum torque Mmax [Nm] 9.2
Maximum current Imax [A] 13.6
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 0.73
Voltage constant KE [V/1000 rpm] 43.98
Stator resistance R2ph [Ω] 3.02
Stator inductance L2ph [mH] 15.6
Electrical time constant tel [ms] 5.1
Thermal time constant ttherm [min] 34
Moment of inertia J [kgcm2] 0.9
Weight without brake m [kg] 4.4
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 1.09
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
ACOPOS P3 8EIxxxx... 4X5X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder DA 2.2 inductive 32-line single-turn
Shaft end Key
Material number:
8LSA35.DA060S300-3
Description:
Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 2.300 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DA 2.2 ind. 32-line single-turn.
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA35.DA060S300-3) EXE / 610 KB
V6.0 DT Upgrade (8LSA35.DA060S300-3) EXE / 583 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo