General information
B&R ID code | 0xF9B9 |
Status LED |
1x red/green; configurable 2x red/green/blue; configurable, dimmable |
Buzzer | Yes |
Brightness sensor | Yes |
Certifications | |
UN ECE-R10 | Yes |
CE | Yes |
UKCA | Yes |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
Controller
Operating system | PPT50 system |
Processor | |
Type | ARM Cortex-A9, dual core |
Clock frequency | 800 MHz |
Flash | 512 MB |
DRAM | 1 GB |
Display
Type | TFT color |
Diagonal | 10.1" |
Colors | 16.7 million (RGB, 8 bits per channel) |
Resolution | WXGA, 1280 x 800 pixels |
Contrast | Typ. 800:1 |
Viewing angles | |
Horizontal | Direction L / Direction R = Typ. 85° |
Vertical | Direction U / Direction D = Typ. 85° |
Backlight | |
Type | LED |
Brightness | Typ. 500 cd/m² |
Brightness (dimmable) | Yes |
Half-brightness time | 50,000 h |
Touch screen | |
Type | Multi-touch |
Technology | PCT (projected capacitive touch) |
Surface | Glass, chemically hardened (6H) |
Screen rotation | Yes |
Interfaces
Interface IF1 | |
Type | Ethernet |
Variant | M12, D-coded |
Transfer rate | 10/100 Mbit |
Interface IF3 | |
Type | USB 2.0 |
Variant | On multi-header |
Current-carrying capacity | Max. 0.5 A |
Digital inputs
Quantity | 8 |
Nominal voltage | 12 / 24 VDC |
Input voltage | 9 to 32 VDC |
Input circuit | Sink |
Input filter | |
Hardware | Approx. 20 ms |
Software | No |
Input current |
Typ. 1.3 mA (at 12 VDC)
Typ. 2.5 mA (at 24 VDC) |
Input resistance | Typ. 9 kΩ |
Switching threshold | Typ. 50% of the supply voltage |
Digital outputs
Quantity | 4 |
Variant | Source (current-sourcing FET) |
Nominal voltage | 12 / 24 VDC |
Nominal output current | Max. 0.5 A permissible continuous current |
Output protection |
Shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads
|
Diagnostic status | Status display via read-back measurement |
RDS(on) | Max. 100 mΩ |
Residual voltage | <0.1 V at 0.5 A nominal current |
Additional functions |
Overload shutdown / short-circuit shutdown: Yes (for each channel); must be acknowledged by user
Hardware filter read-back measurement: Approx. 20 ms Software filter read-back measurement: No Short-term overcurrents during the switch-on procedure are tolerated. |
Electrical properties
Operating conditions
Mounting orientation | |
Any | Yes |
Degree of protection per EN 60529 | IP66 |
Ambient conditions
Mechanical properties
Front | |
Design | Black |
Dimensions | |
Width | 271.5 mm |
Height | 190 mm |
Depth | 53 mm |
Weight | 1260 g |
Material number:
6PMT50.101E-19BDescription:
Power Panel T50 mobile, 10.1", glass front, 1x Ethernet. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 10.1", 1280 x 800 (WXGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 Mbit/s, 1x USB 2.0 on multi-header. Client software: Integrated service page, VNC client, embedded web browser.
Optional Accessories
Brackets
6PM.AC.PAN-101 | T50 mobile 10.1 inch, panel installation set |
6PM.AC.RAM-002 | RAM installation set 1.5 inch, C-ball, diamond plate for panel, including screws, medium connecting arm, round base plate, suitable for T50 mobile 5", 7", 10.1" |
Mounting tools
X67ACTQMX | X67 torque wrench set, for X67 M8 and M12 connectors, for hex-head connectors |
Other
6PMTBT50.01-00 | T50 mobile, connector for Superseal header, with connector contacts and dummy plugs |
POWERLINK/Ethernet
X67AC2E01 | X67 M12 connector, 4-pin, D-coded, shielded, insulation piercing connection |
POWERLINK/Ethernet-Cable
X67CA0E41.0010 | POWERLINK/Ethernet connection cable, RJ45 to M12, 1 m |
X67CA0E41.0020 | POWERLINK/Ethernet connection cable, RJ45 to M12, 2 m |
X67CA0E41.0030 | POWERLINK/Ethernet connection cable, RJ45 to M12, 3 m |
X67CA0E41.0050 | POWERLINK/Ethernet connection cable, RJ45 to M12, 5 m |
X67CA0E41.0150 | POWERLINK/Ethernet connection cable, RJ45 to M12, 15 m |
X67CA0E41.0500 | POWERLINK/Ethernet connection cable, RJ45 to M12, 50 m |
X67CA0E61.0010 | POWERLINK/Ethernet connection cable, M12 to M12, 1 m |
X67CA0E61.0020 | POWERLINK/Ethernet connection cable, M12 to M12, 2 m |
X67CA0E61.0050 | POWERLINK/Ethernet connection cable, M12 to M12, 5 m |
X67CA0E61.0100 | POWERLINK/Ethernet connection cable, M12 to M12, 10 m |
X67CA0E61.0150 | POWERLINK/Ethernet connection cable, M12 to M12, 15 m |
X67CA0E61.0200 | POWERLINK/Ethernet connection cable, M12 to M12, 20 m |
X67CA3E41.0150 | POWERLINK/Ethernet connection cable, RJ45 to M12, can be used in cable drag chains, 15 m |
Wiring harness
6PMCAT50.02-00 | T50 mobile, wiring harness starter set for T50 mobile, 2 m length, for Superseal connection |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.7 HW Upgrade (6PMT50.101E-19B) | EXE / 5 MB | |
V6.0 HW Upgrade (6PMT50.101E-19B) | EXE / 5 MB |
Certificates | Version (Date) | Download |
---|---|---|
UN ECE-R10 | PDF / 378 KB |
Documentation | Version (Date) | Download |
---|---|---|
Power Panel T50 mobile user's manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Makro-/Artikeldaten 4.0.2 (6PMT50.101E-19B) | EXE / 610 KB | |
Makro-/Artikeldaten 4.0.2 (6PMT50.101E-19B) | EXE / 613 KB |
General | Version (Date) | Download |
---|---|---|
DNV Type Approval Certificate - Power Panel T50 mobile | PDF / 179 KB |
Linux Images | Version (Date) | Download |
---|---|---|
V4.7 LX Upgrade PMT50 | EXE / 223 MB | |
V4.7 LX Upgrade PMT50 ZIP | ZIP / 223 MB | |
V6.0 LX Upgrade PMT50 | EXE / 223 MB | |
V6.0 LX Upgrade PMT50 ZIP | ZIP / 223 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D files STP 6PMT50.101E-19B | ZIP / 7 MB |