Please choose country and language

The B&R portfolio includes delta robots from ABB and Codian. The versatile selection of robots make it possible to sort, group and order products at high speeds – even in food and beverage, pharmaceutical and cleanroom applications.

Delta robots from B&R are fast, reliable and exceptionally versatile. The product spectrum begins with very small kinematic systems able to perform in tight spaces. At the other end are large models for pick-and-place applications with payloads up to 35 kg.

For every model, B&R provides performance parameters for accuracy and repeatability in accordance with ISO 9283. Potentially achievable pick cycles are also specified in detail. This greatly simplifies development and eliminates the need for extensive testing to determine performance potential.

Robot typeDelta
Payload [kg]1 - 35
Reach [m]0.5 - 2.1
ProtectionIP54 / IP65 / IP67 / IP69K
Mounting typeHanging
Positioning repeatability [mm]0.1
Integrated user interfaces12x signal 50 V; 250 mA (IRB 360)
Integrated compressed air lines1x with max. 7 bar (IRB 360)
  • Highlights
  • High performance
  • Food-grade design
  • Large selection

Please choose country and language

B&R Logo

Please choose country

B&R Logo