Short description
Bus module | Bus base - Backplane for bus controller fieldbus interface and bus controller power supply module |
General information
B&R ID code | 0xF9E9 |
Power consumption | |
Bus | 0.55 W |
Internal I/O | - |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
I/O power supply
Nominal voltage | 24 VDC |
Permissible contact load | 10 A |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note | Left and right X20 end cover plates included in delivery |
Pitch | 37.5+0.2 mm |
![](/fileadmin/X20BB80X_right-104463f8.jpg)
Material number:
X20BB80XDescription:
- Bus base for OPC UA TSN bus controller X20BC008T
This bus module is a base for OPC UA TSN bus controller X20BC008T.
The left and right end cover plates are included in delivery.
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ATEX X20 | PDF / 218 KB | |
EU Declaration of conformity PLC X20 | PDF / 169 KB | |
UK Declaration PLC X20 | PDF / 151 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20Bb80X | PDF / 372 KB | |
X20 System User´s Manual | PDF / 45 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20BB2x/5x/80 | ZIP / 920 KB |