General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T3C
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
KR Yes
EAC Product family certification
Controller
Memory
Type SO-DIMM DDR3 SDRAM
Memory size 8 GB
Construction 204-pin
Organization 1024M x 64-bit
Speed DDR3-1600 (PC3-12800)
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Material number:
5MMDDR.8192-03
Description:
  • DDR3 SDRAM according to PC3-12800
  • 64-bit data width
  • 1600 MHz
  • 8192 MB
SO-DIMM DDR3, 8192 MB
Documentation Version (Date) Download
Automation PC 910 Device number key PDF / 627 KB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB

Please choose country and language

B&R Logo