General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T3C |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
KR | Yes |
Controller
Memory | |
Type | SO-DIMM DDR3 SDRAM |
Memory size | 2 GB |
Construction | 204-pin |
Organization | 256M x 64-bit |
Speed | DDR3-1600 (PC3-12800) |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
![](/fileadmin/5MMDDR.1024-03-592a338e.jpg)
Material number:
5MMDDR.2048-03Description:
- DDR3 SDRAM according to PC3-12800
- 64-bit data width
- 1600 MHz
- 2048 MB
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 910 Device number key | PDF / 627 KB | |
Automation PC 910 User's Manual | PDF / 101 MB | |
Panel PC 900 Device number key | PDF / 122 KB | |
Panel PC 900 User's Manual | PDF / 42 MB |