Maximum performance in minimum space

The control cabinet variant of the Automation PC 2100 offers a fully-fledged PC system with a minimum size.

This innovative PC design is based on Intel Bay Trail architecture, whose single-, dual- and even quad-core processor technology represents a milestone for embedded systems – all while offering an optimal price/performance ratio.

System units
Front covers
Monitor/Panel options
Interface options
CFast cards
Accessories
Operating systems

Communicative in all directions

The Automation PC 2100 integrates all important interfaces, including 2x Gigabit Ethernet as well as 1x USB 2.0 and 1x USB 3.0. In addition, fieldbuses such as POWERLINK and CAN can be implemented via modular interface modules. The compact CFast card is used as the data storage medium, which is also available with 60 GB or more and based on MLC technology.

Best graphics performance

The graphics engine used by Intel Atom processors is derived from Core i technology and provides powerful processing. This is also the first time that support for DirectX 11 is provided in this segment, opening up even more possibilities for enhanced graphic capabilities in SCADA and other HMI systems. On the display side, all resolutions and diagonals up to 24.0" Full HD are supported.

Highlights

  • Intel Atom E3800 processors
  • Up to quad-core CPU performance
  • Extremely powerful graphics
  • Compact dimensions
  • 2x Gigabit Ethernet
  • SDL/DVI
  • Fanless

Please choose country and language

B&R Logo