Short description
Bus adapter | 1x CAN |
General information
Terminating resistor | Can be switched on with switch |
Connection to controller | Via 9-pin female DSUB connector, connection made by customer |
Networking | Via 9-pin terminal strip |
Certifications | |
CE | Yes |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Mechanical properties
Installation | Top-hat rail installation |
Material number:
0AC912.9Description:
Bus adapter, CAN, 1 CAN interface
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration of conformity PLC X20 | PDF / 169 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 0AC912.9 | PDF / 397 KB |