Please choose country and language

More resistant for more applications

Using B&R automation technology in maritime environments is now easier than ever thanks to additional certifications by DNV, KR, LR and ABS for the X20 control and I/O system.

Read more

Perfect motion control for every application

The safety functions of the B&R ACOPOS P3 servo drive are now also available for motors with a safe Hiperface DSL encoder. Machine builders now have a broader selection of motors when implementing safe motion control applications.

Read more

Big performance in a small package

Equipped with powerful processors, the new devices are perfect for applications where tight synchronization and positioning precision are paramount.

Read more

Easy implementation of safety functions

B&R is simplifying the implementation of safety functions on mobile machinery by equipping its X90 safety controllers with the CANopen Safety protocol.

Read more

100,000+ rpm

A new variant of B&R's ACOPOS P3 servo drive is now available with no output frequency limitation. In many applications, that makes it possible to achieve motor speeds in excess of 100,000 rpm.

Read more

Predict the failure, prevent the loss

Automation Runtime now automatically logs data about storage media health to provide early warnings of impending failure. Storage media can be replaced before a crash causes lost data and costly downtime.

Read more

HMI to go

A new feature of B&R's mapp View HMI solution enables operators to hand off control of the machine from the main HMI to their mobile device and move freely around the plant floor as they continue working.

Read more

IP69K PC for autonomous agricultural and construction vehicles

B&R is adding a high-end PC to its mobile automation portfolio. The new PC offers significantly more processing power and memory.

Read more

Switch it on and get started

The new Power Panel C80 offers the combined advantages of a powerful controller and a modern operator terminal in a single HMI device. Machine builders thus have full flexibility and can scale their machine to meet changing performance and cost…

Read more

Secure libraries

The new CaeBackup/CaeRestore options for B&R's APROL process control system ensure even better security when using standardized libraries. Users can lock these libraries in the target database. This prevents unwanted changes to libraries when the…

Read more

Please choose country and language

B&R Logo

Please choose country

B&R Logo