Short description
Accessories | Wiring harness with mating connector X1 |
General information
Short description | Connection cable for mating connector X1 to wire end sleeves |
Type | X90 connection cable |
Cable cross section | |
mm² | See section "Pinout". |
Certifications | |
CE | Yes |
UKCA | Yes |
Cable construction
Outer jacket | |
Material | PVC |
Color | See section "Pinout". |
Labeling | At least every 25 cm |
Electrical properties
Ambient conditions
Temperature | |
Operation | Corresponds to the X90 module used |
Mechanical properties
Dimensions | |
Length | 2 m |
Bend radius | ≥15 mm |
Can be used in cable drag chains | |
Weight | 775 g |
![](/fileadmin/X90CA124.02-00-2a93fb1d.jpg)
Material number:
X90CA124.02-00Description:
X90 mobile 120, wiring harness starter set for X90BC124, 2 m, for CMC header
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Industrial sector X90 | PDF / 163 KB | |
EU Declaration Mobile machinery X90 | PDF / 146 KB | |
UK Declaration Industrial sector X90 | PDF / 110 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X90CA124.02-00 | PDF / 88 KB |