8WS

b

c

d

.

ee

nnn

ff

gg

-

h

Cooling / Construction type

Size

Length

Motor encoder system

Nominal speed

Motor options (degree of protection / connection type / shaft end)

Cable length

Motor version

Order codes only provide information about possible combinations in exceptional cases. Information about possible combinations is available in the CAD configurator under cad.br-automation.com.

Cooling / Construction type (b)

Cooling / Construction type (b)

8WS

A

c

d

.

ee

nnn

ff

gg

-

h

8WS servo motors with cooling / construction type A are self-cooling and have a long, slim design. The motors must be installed with the mounting flange (cooling surface).

Valid code: A

Size (c)

Size (c)

8WS

A

c

d

.

ee

nnn

ff

gg

-

h

8WS servo motors are available in various sizes (1, 2, 3, 4). These differ in dimensions (especially flange dimensions) and power data. The different sizes are distinguished by a number (c) in the model number. The larger this number, the larger the flange dimensions and power data of the respective motor.

Available sizes (c)

1

(ø 17 mm)

2

(ø 22 mm)

3

(ø 32 mm)

4

(ø 40 mm)

8WSA

Yes

Yes

Yes

Yes

Length (d)

Length (d)

8WS

A

c

d

.

ee

nnn

ff

gg

-

h

The available lengths have different performance data and are distinguished by a digit (d) in the order number.

Available lengths (d)

1

(Length 10)

2

(Length 20)

3

(Length 30)

8WSA1

Yes

---

---

8WSA2

Yes

---

---

8WSA3

---

Yes

---

8WSA4

---

---

Yes

Motor encoder systems (ee)

Motor encoder systems (ee)

8WS

A

c

d

.

ee

nnn

ff

gg

-

h

The encoder system is listed as part of the model number in the form of a 2-digit code (ee).

The order code (ee) for the SSI encoder (single-turn) is F0.

Technical data

Order code (ee)

F0

(SSI encoder, single-turn)

Supply voltage

5 V ±10%

Current consumption

60 mA effective

Number of outputs

3

SSI serial / CLK / Data differential, max. 60 mA

Absolute value generation

Digital absolute position information within one rotor revolution

Resolution

4096 positions per revolution (12-bit)

Precision

±1° (up to ±0.4° possible on request)

Maximal speed

30,000 rpm

Temperature of workspace

-40°C to 125°C

Nominal speed (nnn)

Nominal speed (nnn)

8WS

A

c

d

.

ee

nnn

ff

gg

-

h

The nominal speed is specified as part of the order number in the form of a 3-digit code (nnn).

Available nominal speeds nN [rpm] at 60 VDC operation

5,500

8,500

Order code (nnn)

055

085

8WSA11

---

Yes

8WSA21

---

Yes

8WSA32

---

Yes

8WSA43

Yes

---

Motor options (ff)

Motor options (ff)

8WS

A

c

d

.

ee

nnn

ff

gg

-

h

The available motor options are summarized in the following table; they are distinguished by a code (ff) in the order number.

Protection class

Shaft end

Connection type

IP54

IP66/67

IP69K

Order code (ff)

8WSA11

V0

V4

---

Smooth

Hybrid motor cable attached to the motor

8WSA21

V0

V4

---

8WSA32

V0

V4

---

8WSA43

V0

V4

V8

Cable length (gg)

Cable length (gg)

8WS

A

c

d

.

ee

nnn

ff

gg

-

h

The code (gg) in the order number provides information about the cable length. The available cable lengths are summarized in the following table.

Available cable lengths

0.3 m

0.5 m

1.0 m

2.0 m

3.0 m

5.0 m

Order code (gg)

LA

LB

LC

LD

LE

LF

8WSA11

---

Yes

---

---

Yes

---

8WSA21

---

Yes

---

---

Yes

---

8WSA32

---

Yes

---

---

Yes

---

8WSA43

---

Yes

---

---

Yes

---

Motor version (h)

Motor version (h)

8WS

A

c

d

.

ee

nnn

ff

gg

-

h

The motor version is specified as a code (h) in the model number. Motor version 0 is currently valid.

Example order 1

Example order 1

8WS

A

c

d

.

ee

nnn

ff

gg

-

h

A servo motor of type 8WSA32 with a nominal speed of 8,500 rpm was selected for an application. Protection class IP66/67 is required. The hybrid motor cable on the motor should be 3 m long.

The code (c) for the selected size (3 = ø 32 mm) is 3.

The code (d) for the selected length (2 = 20) is 2.

The code (ee) for the encoder system (SSI encoder, single-turn) is F0.

The code (nnn) for the selected nominal speed (8,500 rpm) is 085.

The code (ff) for the selected motor options (protection class IP66/67) is V4.

The code (gg) for the selected cable length (3.0 m) is LE.

The code (h) for the motor version (0) is 0.

The order number for the necessary motor is therefore 8WSA32.F0085V4LE-0.

Example order 2

Example order 2

8WS

A

c

d

.

ee

nnn

ff

gg

-

h

A servo motor of type 8WSA43 with a nominal speed of 5,500 rpm was selected for an application. A hygienic design with protection class IP69K is required. The hybrid motor cable on the motor should be 0.5 m long.

The code (c) for the selected size (4 = ø 40 mm) is 4.

The code (d) for the selected length (3 = 30) is 3.

The code (ee) for the encoder system (SSI encoder, single-turn) is F0.

The code (nnn) for the selected nominal speed (5,500 rpm) is 055.

The code (ff) for the selected motor options (protection class IP69K) is V8.

The code (gg) for the selected cable length (0.5 m) is LB.

The code (h) for the motor version (0) is 0.

The order number for the necessary motor is therefore 8WSA43.F0055V8LB-0.

Please choose country and language

B&R Logo