Short description
I/O module | 2 stepper motor outputs |
General information
B&R ID code | 0xFABA |
Status indicators | - |
Diagnostics | |
Module run/error | Yes, using software |
Supply voltage monitoring | Yes, using software |
Power consumption | |
Bus | Max. 0.1 W |
Certifications | |
CE | Yes |
UKCA | Yes |
Motor bridge - Power unit
Quantity | 2 |
Type | Stepper motor (full-bridge) |
Nominal voltage | 48 VDC |
Nominal current | 4 A |
Max. current/motor | 8 A |
Step resolution | 256 microsteps per full step |
Electrical properties
Electrical isolation | No |
Ambient conditions
Mechanical properties
Dimensions | |
Width | 47 mm |
Length | 95 mm |
![](/fileadmin/X90xxxxx.xx-00_right-f25d6d97.jpg)
Material number:
X90SM546.02-00Description:
- 2 stepper motors with 4 A
- 15 to 60 VDC
- X2X Link
The SM option board offers the possibility of connecting two 4 A stepper motors with 15 to 60 V. Communication with the mainboard is made possible via X2X Link.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.7 HW Upgrade (X90SM546.02-00) | EXE / 1 MB |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Industrial sector X90 | PDF / 163 KB | |
EU Declaration Mobile machinery X90 | PDF / 146 KB | |
UK Declaration Industrial sector X90 | PDF / 110 KB | |
UN ECE-R10 | PDF / 382 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X90SM546.02-00 | PDF / 1 MB | |
X90 mobile System User´s Manual | PDF / 49 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Makro-/Artikeldaten 4.0.2 (X90SM546.02-00) | EXE / 910 KB | |
X90 EPLAN P8 from V2.4 | EXE / 69 MB |