General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
KR Yes
Controller
Bootloader Embedded AMI BIOS
Processor
Type Intel Core i7-3615QE
Clock frequency 2300 MHz
Number of cores 4
Architecture 22 nm
Thermal design power (TDP) 45 W
Intel Smart Cache 6 MB
External bus DMI, 5 GT/s
Intel 64 architecture Yes
Intel Turbo Boost Technology 2.0
Intel Hyper-Threading Technology Yes
Intel vPro Technology Yes
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) Yes
Enhanced Intel SpeedStep Technology Yes
Chipset Intel QM77
Trusted Platform Module No
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed Yes
Memory slot
Number of memory channels 2
Type DDR3
Memory size Max. 16 GB
Max. memory bandwidth 25.6 GB/s
Graphics
Controller Intel HD Graphics 4000
Max. dynamic graphics frequency 1 GHz
Color depth Max. 32-bit
DirectX support 11
OpenGL support 4.0
Resolution
DVI Resolution up to 1920 x 1200 (WUXGA)
RGB 350 MHz RAMDAC, resolution up to 2048 x 1536 @ 75 Hz (QXGA)
DisplayPort Version 1.1
Mass memory management 4x SATA
Power management ACPI 4.0 with battery support
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Material number:
5PC900.TS77-00
Description:
  • Intel Core i7-3615QE 2.3 GHz
  • Intel QM77 chipset
  • 2x DDR3 memory socket
  • Intel HD Graphics 4000
  • AMI BIOS (UEFI)
CPU board Intel Core i7 3615QE 2.3 GHz - Quad core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations
Mandatory Accessories
Heat sink
5AC901.HS00-00 APC910 heat sink, active
Main memory
5MMDDR.1024-03 SO-DIMM DDR3, 1024 MB
5MMDDR.2048-03 SO-DIMM DDR3, 2048 MB
5MMDDR.4096-03 SO-DIMM DDR3, 4096 MB
5MMDDR.8192-03 SO-DIMM DDR3, 8192 MB
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5PC900.TS77-00) EXE / 401 KB
V4.0 HW Upgrade (5PC900.TS77-00) EXE / 254 KB
BIOS Version (Date) Download
BIOS Upgrade QM77 ZIP / 4 MB
Documentation Version (Date) Download
ADI driver User's Manual PDF / 407 KB
ADI driver User's Manual (Win10 2016 64-Bit) PDF / 358 KB
Automation PC 910 Device number key PDF / 627 KB
Automation PC 910 User's Manual PDF / 101 MB
HMI Service Center User's manual PDF / 595 KB
Industrie PCs Benchmark user's manual (GPOS) PDF / 6 MB
Driver Version (Date) Download
ADI driver universal (Win10 2016 64-bit) ZIP / 4 MB
AHCI and RAID driver + tools QM77 (WinXP, Win7 32/64-bit) EXE / 12 MB
AHCI and RAID driver QM77 (Win7 64-bit) ZIP / 337 KB
AHCI and RAID driver QM77 (WinXP, Win7 32-bit) ZIP / 298 KB
Chipset driver QM77/HM76 (Win7 32/64-bit, Win8.1 32/64-bit Win10 64-bit) EXE / 3 MB
Chipset driver QM77/HM76 (WinXP, Win7 32/64-bit) EXE / 3 MB
Ethernet driver QM77/HM76 (Win7 32-Bit, Win8.1 32-bit) EXE / 25 MB
Ethernet driver QM77/HM76 (Win7 32-bit, Win8.1 32-bit) EXE / 25 MB
Ethernet driver QM77/HM76 (Win7 64-bit, Win8.1 64-bit, Win10 64-bit) EXE / 39 MB
Ethernet driver QM77/HM76 (Win7 64-bit, Win8.1 64-bit, Win10 64-bit) EXE / 56 MB
Graphics driver QM77 (Win8.1 64-bit, Win10 64-bit) EXE / 124 MB
Graphics driver QM77/HM76 (Win7 32-bit) EXE / 96 MB
Graphics driver QM77/HM76 (Win7 64-bit) EXE / 124 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Tools / Utilities / Examples Version (Date) Download
HMI Service Center Maintenance ZIP / 372 KB
HMI Service Center Update Paket ZIP / 474 MB

Please choose country and language

B&R Logo