General information
System requirements | |
Automation Studio | 4.3.3 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Services |
Basic package license | 1TGMPSRV.00-01 |
Behavior if license missing | License violation indicated by red blinking LED |
![](/fileadmin/Icon_MpEnergy-d7ea477a.jpg)
Material number:
1TGMPENERGY.10-01Description:
mapp Energy collects energy data from various modules in the machine and prepares the data so that energy consumption can be visualized. In addition, data is collected and made available as a file for analysis.
Typical applications:
- Calculating energy consumption and associated costs
- Recording energy data from individual machine components to optimize energy consumption
Functional scope:
When setting up mapp Energy, the user defines which modules are included in the calculation of the energy consumption. It is possible to differentiate between energy data and power data. This is not just possible for B&R components, but also components from 3rd-party manufacturers. The calculated data can either be included directly as part of the total energy consumption or simply saved and evaluated to monitor a certain machine component for later analysis. The collected data can be displayed in the HMI application as a table or graph. The information can be exported to a data storage device such as a USB flash drive.
Further information:
See the EULA at www.br-automation.com/eula.
Mandatory Accessories
Technology Guard
1TGMPSRV.00-01 | Basic license for mapp Services Required to use extended functions of the mapp Technology Package. This license includes mapp AlarmX (alarm management), mapp IO (dynamic hardware configuration), mapp User (user management), mapp Alarm (alarm management with reference to VC4), mapp File (file explorer), mapp Skyline (visualization of a machine line in combination with a mapp View widget), mapp J1939 (SAE J1939 protocol) and mapp Recipe (recipe management). |
Optional Accessories
Other functions
X20cCMR011 | X20 cabinet monitoring module, coated, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR011 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR100 | X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, integrated Technology Guard |
X20CMR111 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data, integrated Technology Guard |
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
Automation Studio Help Upgrades | Version (Date) | Download |
---|---|---|
mapp Energy: Energy monitoring | PDF / 3 MB |
Certificates | Version (Date) | Download |
---|---|---|
EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 130 KB |