General information
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Material | Stainless steel |
Dimensions | |
Width | 24.5 mm |
Length | 37 mm (including length overhang) |
Height | 12 mm |
Weight | 15 g |
Locating screws | |
Quantity | 1 |
![](/fileadmin/5ACCRHMI.0011-000_front_edited-fca9de7e.jpg)
Material number:
5ACCRHMI.0011-000Description:
Strain relief USB - For APC2100/APC2200 - For SDL3 Converter/SDL4 Converter