Description
This seminar explains the basics of ACOPOStrak, dimensioning and diagnostics, commissioning and mechanical design. Numerous simulation exercises make it easier to understand the ACOPOStrak software concept. Setting up the mechanical parts and commissioning are also carried out on a real system.
Learning objectives and content
- Basics of LLM technology and detailed information about ACOPOStrak
- The differences between ACOPOStrak and SuperTrak
- Overview of the mechanical components and technical documentation
- Software concept behind ACOPOStrak
- Logical components and simulation possibilities
- Creating a configuration
- Overview of available function blocks
- Executing various movements in the simulation
- Basics of process stations and process-oriented programming
- Couplings between shuttles and also to external axes
- Dimensioning a track
- Commissioning and diagnosis on a real mechanical system
- Structure of a real system
Documents provided
![]() | TM1415 – Dimensionierung und Programmierung für ACOPOStrak TM1423 – Montage, Inbetriebnahme und Diagnose für ACOPOStrak |
Prerequisites
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
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
SEM415 – Training: Integrated motion control: mapp Axis
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
Learning objectives and content
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Navigating in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparing of information for support requests
- mapp Technology – Motion control: Basic functions
- PLCopen – Motion control: Basic functions
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application
Documents provided
![]() |
Model number
SEM1415.3
Request information For pricing information please contact your sales representative
Event location
B&R Bologna
Via dell'Aeroporto
40132 Bologna
Italy
Organizer
Automation Academy Italia
Via Ruggero Leoncavallo
20020 Cesate
Italy
Phone:
+ 39 / 029320581
Additional information
From: 03/10/2025
Start: 09:30
To: 03/11/2025
End: 16:30
Booking Status:
Duration:
2 Days
Language: Italian