Semiconduttori/Elettronica

An innovative global industry needs partners to match

The fast growth in the electronic industry and Moore's law require continually increasing productivity combined with cost optimization. With its commitment to innovation, premium quality, international standards and worldwide support, B&R is the perfect partner for the job.

Total cost of ownership

In a competitive market, the total cost of a system becomes an increasingly influential factor in the decision-making process. B&R can support you by providing high availability, uniform operation, modular device structures, compatibility with the entire system, and a worldwide support network. This is a partnership that pays off.

24 hours a day, 7 days a week

In the semiconductor industry, the availability of systems and machines is an absolute necessity. Minimizing downtime is just as important as optimizing performance during uptime. B&R supports high availability by providing open interfaces and sophisticated, intuitive diagnostic functions as well as a global network of expert service and support.

The line solution

Today's electronics manufacturers have to deal with frequent product changeovers. Fully integrated, perfectly orchestrated hardware and software components allow lines to be converted in minutes. Faster changeovers and less downtime boost efficiency and productivity. Continuous communication between individual machines and to higher-level production planning and control systems guarantees seamless records and traceability of the entire process.

Maximum precision

Speed and precision are not mutually exclusive – B&R's high-performance control electronics with built-in intelligence control processes with microsecond precision. Real-time Ethernet POWERLINK is the foundation for perfectly synchronized interaction between individual sub-processes. POWERLINK also provides the ideal approach for future innovations and modular machine concepts.

Open system architecture

Innovation is key. With this guiding principle and a completely open system structure, B&R is an ideal partner for companies who share its passion for innovation. In addition to the integration of highly sophisticated algorithms (programmed in C, for example), dynamic I/O configurations make it possible to use the same software on different hardware topologies.

Process safety

Inline quality control, flexible product identification and product tracking are requirements for high-quality electronic components. Continued development guarantees that B&R meets the requirements of the industry and the market in this fast-paced industry

Wafer manufacturing

Wafer manufacturing

  • Control of the melting temperature
  • Clean room technology
  • Maximum precision
  • Extremely smooth surfaces
Lithography

Lithography

  • High-speed platesetter setup
  • Etching process monitoring
  • Time-critical production steps
  • Non-stop parallel processing
Wafer doping

Wafer doping

  • Vapor pressure and vacuum control
  • Ion beam control
  • High-precision temperature control
  • Gas concentration control
Chemical-mechanical planarization

Chemical-mechanical planarization

  • Polishing agent application control
  • Speed control
  • Maximum precision
  • Extremely precise pressure control
Wafer mounting & die separation

Wafer mounting & die separation

  • Pick-and-place applications
  • Precise positioning
  • Direct drive units
  • Online positioning correction
  • Drive-based measurement system
Wire bonding

Wire bonding

  • Real-time synchronization
  • High-speed movements
  • High-performance cams
  • Shortest possible movement profiles
  • Direct force control using servo drives
Flip chip

Flip chip

  • Tracing and management
  • Integration of linear motors
  • High-speed vision integration for target position correction
  • Optimized movement profiles for high-speed placing
  • Force and position control
Enclosures

Enclosures

  • High-speed data acquisition and storage
  • Form protection via software
  • Fast changes between movement and force control
  • Movement profiles for optimal module processes
  • Bent lever compensation
IC test handler

IC test handler

  • Direct drives for turn tables without indexers
  • Optimized movement using cams
  • GB-IP interface
  • Simple integration of measurement hardware
Laser identification

Laser identification

  • Synchronized movement sequences
  • Control of additional external devices
  • Product detection using trigger input
  • Online quality data acquisition
  • Customized product labels
Visual inspection

Visual inspection

  • Synchronized movement sequences
  • Control of additional external devices
  • Product detection using trigger input
  • Online quality data acquisition
  • Customized product labels
Packaging

Packaging

  • Trigger positioning
  • Synchronous system
  • Product tracking
  • Automatic format configuration
  • Consistent sealing times
Automatic placement machines

Automatic placement machines

  • Movements optimized for short positioning times
  • Highest possible precision with a short settling time
  • High-speed data communication with subsystems
  • Precise placement of components for the highest quality
Soldering processes

Soldering processes

  • Temperature zone control
  • Changing of the temperature profile online
  • Integrated visualization
  • Nitrogen atmosphere
  • RoHS
In-circuit test

In-circuit test

  • Various drive concepts available
  • Shortest possible settling times for stabilization
  • Optimal integration of measuring instruments
  • Fast product changeovers
Pick-and-place assembly

Pick-and-place assembly

  • Integration of various robot kinematics
  • Emphasis on shortest cycle times for highest throughput
  • Digitalized process control
  • ERP link

Si prega di scegliere il Paese e la lingua

B&R Logo