General information
B&R ID code 0xF241
Reset button Yes
Status LED Supply voltage
Status
LinkManager connection
Wireless connection
Power consumption Max. 5 W
Functionality
Data transfer / Frequency domain
Integrated broadband modem
LTE band B1 (FDD 2100) IMT
B3 (1800 +) DCS
B8 (900) E-GSM
B18 (800 or 850?) Japan #4
B19 (800 or 850?) Japan #5
WCDMA/UMTS B1 (2100) IMT
B6 (850) Japan #1
B8 (900) E-GSM
GPRS/EDGE B3 (1800)
B8 (900)
Controller
Processor
Type ARM Cortex-A5
Clock frequency 563 MHz
Interfaces
Interface IF1
Type Ethernet UPLINK1
Variant Shielded RJ45
Line length Max. 100 m between 2 nodes (segment length)
Transfer rate Max. 10/100 Mbit/s
Transfer
Physical layer 10BASE-T/100BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF2
Type DEV1
Variant Shielded RJ45
Transfer rate Max. 10/100 Mbit/s
Interface IF3
Type 4G/3G/GPRS
Variant SMA female
Transfer rate Downlink: 50 Mbit/s (10 MHz bandwidth)
Uplink: 25 Mbit/s (10 MHz bandwidth)
Electrical properties
Nominal voltage 12 to 24 VDC
Operating conditions
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation -25 to 45°C
Relative humidity
Operation 5 to 95%
Storage 5 to 95%
Transport 5 to 95%
Mechanical properties
Material Aluminum
Dimensions
Width 32 mm
Height 107 mm
Depth 97 mm
Weight 0.5 kg
Material number:
0RMSM1135.4G-JP
Description:
Secure Remote Maintenance -SiteManager, LTE/4G/3G, for region JAPAN 1x Ethernet 100BASE-T uplink port, 1x GPRS/3G uplink port, 5 device agents, integrated firewall, 2x digital inputs, 2x digital outputs, 24 VDC
Optional Accessories
Antennas
0RMSM.AMB-10 GSM/3G/LTE broadband antenna Frequencies: 750-1250, 1650-2700 MHz, male SMA connector, 3 m cable, screw and hole installation, compatible with 0RMSM1x35, base plate needed for optimal amplification, IP67
0RMSM.AMB-20 GSM/3G/LTE broadband antenna Frequencies: 750-1250, 1650-2700 MHz, male SMA connector, 5 m cable, screw and hole installation, compatible with 0RMSM1x35, base plate needed for optimal amplification, IP67
Terminal blocks
0TB6110.2010-01 Accessory terminal block, 10-pin (3.81), screw clamp terminal block 1.5 mm²
Automation Studio HW Upgrades Version (Date) Download
V4.2 HW Upgrade (0RMSM1135.4G-JP) EXE / 4 MB
Certificates Version (Date) Download
Declaration of Conformity PDF / 808 KB
Documentation Version (Date) Download
User's manual Secure Remote Maintenance PDF / 10 MB
Firmware Upgrades Version (Date) Download
SiteManager Firmware 0RMSM1135 / 0RMSM1135-xx ZIP / 11 MB
M-CAD (Mechan. Templates) Version (Date) Download
0RMSM1135 DFX/STP file ZIP / 4 MB

Please choose country and language

B&R Logo